Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
ACS GENERAL USE SOLVENTS
Brand Riedel-de Haën | UNSPSC Code 12190000 | Beilstein Registry Number | CAS Numbers (All) | EC Number |
Linear Formula ClCH2CH2Cl | MDL Number | Molar Mass 98.96 g/mol | RTECS Number KI0525000 | Synonyms Ethylene chloride; Ethylene dichloride |
Property | Value |
---|---|
Assay (GC) | min. 99.5 % |
Identity (IR) | complying |
Refractive index (n 20/D) | 1.443 - 1.445 |
Non-volatile matter | max. 0.002 % |
Water (Karl Fischer) | max. 0.03 % |
Free acid (as HCl) | max. 0.001 % |
Aluminium (Al) | max. 0.5 ppm |
Barium (Ba) | max. 0.1 ppm |
Bismuth (Bi) | max. 0.1 ppm |
Calcium (Ca) | max. 0.5 ppm |
Cadmium (Cd) | max. 0.05 ppm |
Cobalt (Co) | max. 0.02 ppm |
Chromium (Cr) | max. 0.02 ppm |
Copper (Cu) | max. 0.05 ppm |
Iron (Fe) | max. 0.5 ppm |
Potassium (K) | max. 0.5 ppm |
Lithium (Li) | max. 0.1 ppm |
Magnesium (Mg) | max. 0.1 ppm |
Manganese (Mn) | max. 0.02 ppm |
Molybdenum (Mo) | max. 0.1 ppm |
Sodium (Na) | max. 0.5 ppm |
Nickel (Ni) | max. 0.02 ppm |
Lead (Pb) | max. 0.1 ppm |
Strontium (Sr) | max. 0.1 ppm |
Zinc (Zn) | max. 0.1 ppm |
APHA | max. 25 |
Vapor Pressure | 87 mmHg ( 25 °C) |
Property | Value |
---|---|
Boiling Point/Range | 83 °C |
Color | Colorless |
Density | 1.25 g/cm3 (25 °C) |
Flashpoint | 13 °C.1.013 hPa |
Form | Liquid |
Grade | ACS General Use Solvents |
Incompatible Materials | Metals, Strong oxidizing agents |
Lower Explosion Limit | 6.2 %(V) |
Melting Point/Range | -35 °C |
Partition Coefficient | 1.45 (20 °C) |
Product Line | Puriss. p.a. |
Purity Percentage | 99.5 |
Purity Details | >=99.5% |
Solubility in Water | 7.9 g/l (25 °C) |
Storage Temperature | Ambient |
Upper Explosion Limit | 16 %(V) |
Vapor Pressure | 102.5 hPa (25 °C) |
Viscosity | 0.83 mPa.s (20 °C) |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1184 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout