319929
Riedel-de Haën

1,2-Dichloroethane

SKU
319929
ACS Reagent, ≥99.0%
Synonym(s)
Ethylene chloride; Ethylene dichloride
Only %1 left

ACS GENERAL USE SOLVENTS

  • value priced solution for applications such as preparative-scale HPLC, cleaning and organic synthesis
  • suitable for less demanding applications such as routine isocratic HPLC
  • variations and decrease issues traceable to solvent contamination
  • all solvents are tested to meet ACS general use specifications
Brand
Riedel-de Haën
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
ClCH2CH2Cl
MDL Number Molar Mass
98.96 g/mol
RTECS Number
KI0525000
Synonyms
Ethylene chloride; Ethylene dichloride

Documents

Specifications

PropertyValue
Identity (IR)complying
Assay (GC)Min. 99.0 %
Non-volatile matterMax. 0.002 %
Water (Karl Fischer)Max. 0.03 %
Titrable AcidMax. 0.0003 meq/g
APHAMax. 10
Vapor Density3.4 (20 °C, vs air)
Refractive Indexn20/D 1.444(lit.)
Vapor Pressure87 mmHg ( 25 °C)

Properties

PropertyValue
Boiling Point/Range83 °C
CertificationACS Reagent
ColorColorless
Density1.25 g/cm3 (25 °C)
Flashpoint13 °C.1.013 hPa
FormLiquid
GradeACS Grade
Incompatible MaterialsStrong oxidizing agents, Metals
Lower Explosion Limit6.2 %(V)
Melting Point/Range-35 °C
Partition Coefficient1.45 (20 °C)
Purity Percentage99.00
Purity Details>=99.00%
Solubility in Water7.9 g/l (25 °C)
Upper Explosion Limit16 %(V)
Vapor Pressure102.5 hPa (25 °C)
Viscosity0.83 mPa.s (20 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1184
Add more compare product