Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3OCH2CH2OCH3 |
MDL Number | Molar Mass 90.12 g/mol | Synonyms mono-Glyme; Dimethylglycol; Ethylene glycol dimethyl ether; Monoglyme |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (GC) | Min. 99.85 % |
Non-volatile matter | Max. 0.0005 % |
Water (Karl Fischer) | Max. 0.03 % |
Peroxides (as H2O2) | Max. 15 ppm |
Absorbance at 400 nm | Max. 0.01 |
Absorbance at 350 nm | Max. 0.01 |
Absorbance at 300 nm | Max. 0.03 |
Absorbance at 250 nm | Max. 0.20 |
Absorbance at 220 nm | Max. 1.0 |
Vapor Density | 3.1 (20 °C, vs air) |
Refractive Index | n |
Explosion Limit | 10.4 % |
Property | Value |
---|---|
Boiling Point/Range | 85 °C (1.013 hPa) |
Certification | For HPLC |
Color | Colorless |
Density | 0.87 g/cm3 (20 °C) |
Flashpoint | -2 °C |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Strong acids and oxidizing agents, Plastic materials can be attacked |
Lower Explosion Limit | No data available |
Melting Point/Range | -58 °C |
Partition Coefficient | -0.21 |
Purity Percentage | 99.90 |
Purity Details | 99.90% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | No data available |
Vapor Pressure | 66 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Neutral |
Product Line | CHROMASOLV™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN2252 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout