Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C5H10N2O |
MDL Number | Molar Mass 114.15 g/mol | Synonyms N,N′-Dimethylethyleneurea; DMEU; DMI |
Property | Value |
---|---|
Assay (GC) | Min. 99.5 % |
Refractive index (n 20/D) | 1.470 - 1.473 |
Water (Karl Fischer) | Max. 0.04 % |
Absorbance at 275 nm | Max. 0.522 |
Absorbance at 300 nm | Max. 0.221 |
Absorbance at 325 nm | Max. 0.096 |
Absorbance at 350 nm | Max. 0.045 |
Property | Value |
---|---|
Autoignition Temperature | 300 °C |
Boiling Point/Range | 222 °C |
Color | Colorless |
Density | 1.06 g/cm3 |
Flashpoint | 95 °C |
Form | Liquid |
Grade | GC Grade |
Incompatible Materials | Strong oxidizing agents, Acid chlorides |
Lower Explosion Limit | No data available |
Melting Point/Range | 7.5 °C |
Partition Coefficient | -0.3 (25 °C) |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility in Water | Soluble |
Upper Explosion Limit | No data available |
Vapor Pressure | 0.2 hPa (25 °C) |
Viscosity | No data available |
pH-Value | No data available |
Product Line | CHROMASOLV™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout