Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C3H6O2 |
MDL Number | Molar Mass 74.08 g/mol | Synonyms Ethylene glycol methylene ether; Formaldehyde ethylene acetal |
Property | Value |
---|---|
Refractive Index | n |
Assay (GC) | Min. 98.5 % |
Assay BHT (GC) | 50 - 100 ppm |
Identity (IR) | complying |
Contains | ~75 ppm BHT as inhibitor |
Vapor Pressure | 70 mmHg ( 20 °C) |
Autoignition Temperature | 525 °F |
Property | Value |
---|---|
Boiling Point/Range | 75-76 °C (1.013 hPa) |
Color | Colorless |
Density | 1.06 g/cm3 (25 °C) |
Flashpoint | -3 °C |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 2.3 %(V) |
Melting Point/Range | -95 °C |
Partition Coefficient | 0.37 |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | Soluble |
Upper Explosion Limit | 30.5 %(V) |
Vapor Density | 2.56 |
Vapor Pressure | 93 hPa (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1166 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout