Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | EC Number | Molar Mass 88.11 g/mol | Synonyms Diethylene Dioxide, p-Dioxane |
Property | Value |
---|---|
GC Analysis | 99.9 % min. |
Water by Karl Fischer Titration | 0.05 % max. |
Peroxides (as H2O2) at time of packaging | 2 mg/L max. |
Refractive Index (20ºC) | 1.4206 - 1.4226 |
Residue | 1 mg/L max. |
UV Absorbance @ 250nm | 0.3 AU max. |
UV Absorbance @ 300nm | 0.02 AU max. |
UV Absorbance @ 350nm | 0.005 AU max. |
UV Absorbance @ 400nm | 0.005 AU max. |
UV Cutoff | 215 nm max. |
Property | Value |
---|---|
Boiling Point/Range | 101.32 °C |
Certification | HPLC, GC, Spectrophotometry |
Color | Colorless |
Density | 1.0336 g/cm3 (20 °C) |
Flashpoint | 12 °C |
Form | Liquid |
Grade | Multipurpose Solvents |
Incompatible Materials | Plastic materials can be attacked, Triethynyl aluminum, Decarborane, Halogens, Oxygen, Bases, Acids, Reducing agents, Oxidizing agents |
Lower Explosion Limit | 2.0 %(V) |
Melting Point/Range | 11.8 °C |
Purity Percentage | 99.90 |
Purity Details | >99.90% |
Solubility in Water | Soluble |
Upper Explosion Limit | 22 %(V) |
Vapor Density | 3 |
Vapor Pressure | 39 hPa |
pH-Value | No data available |
Product Line | B&J Brand™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1165 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout