Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | MDL Number |
Molar Mass 88.11 g/mol | RTECS Number 204-661-8 | Synonyms Diethylene oxide; Dioxane |
Property | Value |
---|---|
appearance (color) | complying |
appearance (form) | complying |
purity (GC) | Min. 99.50 % |
non-volatile matter | Max. 0.001 % |
water (Karl Fischer) | Max. 0.05 % |
free acid (as CH3COOH) | Max. 0.002 % |
peroxides (as H2O2) | Max. 0.01 % |
absorbance at 400 nm | Max. 0.01 |
absorbance at 300 nm | Max. 0.01 |
absorbance at 295 nm | Max. 0.01 |
absorbance at 270 nm | Max. 0.10 |
absorbance at 250 nm | Max. 0.20 |
absorbance at 235 nm | Max. 0.50 |
absorbance at 220 nm | Max. 0.70 |
transmittance from 220 nm | Min. 20 % |
transmittance from 270 nm | Min. 80 % |
transmittance from 300 nm | Min. 98 % |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 100-102 °C (1.013 hPa) |
Certification | For HPLC |
Color | Colorless |
Corrosivity | Not corrosive to metals |
Density | 1.03 g/cm3 (20 °C) |
Flashpoint | 22.5 %(V) |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Lower Explosion Limit | 1.7 %(V).17 hPa (5.5 °C) |
Melting Point/Range | 12 °C |
Partition Coefficient | -0.42 |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 22.5 %(V) |
Vapor Pressure | 41 hPa (20 °C) |
Viscosity | 1.31 mPa.s (20 °C) |
pH-Value | 6-8 at 500 g/l (20 °C) |
Product Line | CHROMASOLV™ Plus |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1165 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout