Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
ACS GENERAL USE SOLVENTS
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C4H8O2 |
MDL Number | Molar Mass 88.11 g/mol | RTECS Number JG8225000 | Synonyms Diethylene oxide; Dioxane |
Property | Value |
---|---|
IR spectrum | complying |
Assay (GC) | Min. 99.0 % |
Congealing - Freezing Point | Min. 11.0 °C |
Non-volatile matter | Max. 0.005 % |
Water (Karl Fischer) | Max. 0.05 % |
Titrable Acid | Max. 0.0016 meq/g |
Carbonyl Compounds (as HCHO) | Max. 0.01 % |
Peroxides (as H2O2) | Max. 0.005 % |
APHA | Max. 20 |
Transition Temp | freezing point ≥11.0 |
Vapor Pressure | 27 mmHg ( 20 °C) |
Explosion Limit | 22 % |
Vapor Pressure | 40 mmHg ( 25 °C) |
Property | Value |
---|---|
Boiling Point/Range | 22.5 %(V) |
Certification | ACS Reagent |
Color | Colorless |
Density | 1.031-1.034 g/cm3 (20 °C) |
Flashpoint | 11 °C |
Form | Liquid |
Grade | ACS Grade |
Lower Explosion Limit | 1.9 %(V) |
Melting Point/Range | 12 °C |
Partition Coefficient | -0.42 |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 22.5 %(V) |
Vapor Pressure | 36 hPa (20 °C) |
Viscosity | 1.27 mPa.s (20 °C) |
pH-Value | 6-8 at 500 g/l (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1165 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout