Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3(CH2)3Cl |
MDL Number | Molar Mass 92.57 g/mol | RTECS Number EJ6300000 | Synonyms Butyl chloride |
Property | Value |
---|---|
assay (GC) | Min. 99.8 % |
non-volatile matter | Max. 0.001 % |
water (Karl Fischer) | Max. 0.01 % |
free acid (as HCl) | Max. 0.001 % |
free alkali (as NH3) | Max. 0.0002 % |
transmittance at 230 nm | Min. 65 % |
transmittance at 240 nm | Min. 95 % |
transmittance from 250 nm | Min. 98 % |
Property | Value |
---|---|
Autoignition Temperature | The substance or mixture is not classified as self heating. |
Boiling Point/Range | 78.8 °C (1.013 hPa) |
Certification | For HPLC |
Color | Colorless |
Density | 0.88 g/cm3 (20 °C) |
Flashpoint | 10.1 %(V) |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Strong oxidizing agents, Alkali metals, Alkaline earth metals |
Lower Explosion Limit | 1.8 %(V) |
Melting Point/Range | -123 °C |
Partition Coefficient | 2.66 (20 °C) |
Purity Percentage | 99.80 |
Purity Details | >=99.80% |
Solubility in Water | 0.11 g/l (20 °C) |
Upper Explosion Limit | 10.1 %(V) |
Vapor Density | 3.2 |
Vapor Pressure | 120.6 hPa (20 °C) |
Viscosity | 0.4 mPa.s (20 °C) |
pH-Value | Not applicable |
Product Line | CHROMASOLV™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1127 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout