Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3(CH2)11OH |
MDL Number | Molar Mass 186.33 g/mol | RTECS Number JR5775000 | Synonyms Alcohol C12; Dodecyl alcohol; Lauryl alcohol |
Property | Value |
---|---|
refractive Index | n |
appearance of the substance | complying |
identity (IR) | complying |
assay (GC) | Min. 97.5 % |
solution 1g in 10ml CHC13 | complying |
explosion Limit | 4 % |
autoignition Temperature | 500 °F |
vapor Pressure | 0.1 mmHg ( 20 °C) |
vapor Density | 7.4 (vs air) |
Property | Value |
---|---|
Boiling Point/Range | 260-262 °C |
Color | White |
Density | No data available |
Flashpoint | 121 °C |
Form | Solid |
Grade | Reagent Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | 22-26 °C |
Partition Coefficient | 4.8 |
Purity Percentage | 98.00 |
Purity Details | 98.00% |
Solubility in Water | No data available |
Upper Explosion Limit | No data available |
Vapor Pressure | 1 hPa (23 °C) |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout