Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C5H9NO |
MDL Number | Molar Mass 99.15 g/mol | Synonyms 1- |
Property | Value |
---|---|
refractive Index | n |
assay (GC) | Min. 99.9 % |
refractive index (n 20/D) | 1.469 - 1.471 |
water (Karl Fischer) | Max. 0.1 % |
absorbance at 285 nm | Max. 0.522 |
absorbance at 300 nm | Max. 0.259 |
absorbance at 320 nm | Max. 0.107 |
absorbance at 350 nm | Max. 0.013 |
suitability for the GC Headspace | complying |
explosion Limit | 9.5 % |
autoignition Temperature | 518 °F |
Property | Value |
---|---|
Boiling Point/Range | 9.5 %(V) |
Color | Colorless |
Concentration | >=99.90% |
Density | 1.0259 g/cm3 (25 °C) |
Flashpoint | 88 °C |
Form | Liquid |
Grade | GC Grade |
Incompatible Materials | Oxidizing agents, Acids, Aldehydes, Acid anhydrides, Isocyanates, Do not mix with different types of chlorinating chemicals, May attack m |
Lower Explosion Limit | 1.3 %(V) |
Melting Point/Range | -24 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.90 |
Purity Details | >=99.90% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 9.5 %(V) |
Vapor Density | 3.4 |
Vapor Pressure | 1.33 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | CHROMASOLV™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout