112615
Honeywell

1-Octanol

SKU
112615
Reagent Grade, 99%
Synonym(s)
Alcohol C8; Capryl alcohol; Octyl alcohol
Only %1 left
  • ≥95% for general laboratory use.
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3(CH2)7OH
MDL Number Molar Mass
130.23 g/mol
RTECS Number
RH6550000
Synonyms
Alcohol C8; Capryl alcohol; Octyl alcohol

Documents

Specifications

PropertyValue
identity (IR)complying
assay (GC)Min. 98.5 %
refractive index (n 20/D)1.428 - 1.431
non-volatile matterMax. 0.1 %
water (Karl Fischer)Max. 0.5 %
free acid (as CH3COOH)Max. 0.01 %
chloride (Cl)complying
aPHAMax. 20

Properties

PropertyValue
Boiling Point/Range194 °C (1.013 hPa)
ColorColorless
Density0.827 g/cm3 (25 °C)
Flashpoint80 °C
FormLiquid
GradeReagent Grade
Incompatible MaterialsStrong oxidizing agents, Acids, Acid chlorides
Lower Explosion Limit0.8 %(V)
Melting Point/Range-15 °C
Purity Percentage99.00
Purity Details99.00%
Solubility in Water107 mg/l (23 °C)
Upper Explosion LimitNo data available
Vapor Pressure0.764 mbar (38 °C)
ViscosityNo data available
pH-ValueNot applicable
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product