Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3(CH2)7OH |
MDL Number | Molar Mass 130.23 g/mol | Synonyms Alcohol C8; Capryl alcohol; Octyl alcohol |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (GC) | Min. 99.0 % |
Non-volatile matter | Max. 0.004 % |
Water (Karl Fischer) | Max. 0.01 % |
Absorbance at 400 nm | Max. 0.01 |
Absorbance at 300 nm | Max. 0.01 |
Absorbance at 250 nm | Max. 0.05 |
Absorbance at 235 nm | Max. 0.20 |
Absorbance at 225 nm | Max. 0.50 |
Absorbance at 215 nm | Max. 1.0 |
APHA | Max. 10 |
Refractive Index | n |
Property | Value |
---|---|
Boiling Point/Range | 194 °C (1.013 hPa) |
Certification | For HPLC |
Color | Colorless |
Density | 0.827 g/cm3 (25 °C) |
Flashpoint | 80 °C |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Strong oxidizing agents, Acids, Acid chlorides |
Lower Explosion Limit | 0.8 %(V) |
Melting Point/Range | -15 °C |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | 107 mg/l (23 °C) |
Upper Explosion Limit | No data available |
Vapor Pressure | 0.764 mbar (38 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Product Line | CHROMASOLV™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout