12798
Fluka

1H-Benzotriazole

SKU
12798
for amperometric det. of Cu, ≥99.0%
Synonym(s)
1,2,3-Benzotriazole
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C6H5N3
MDL Number Molar Mass
119.12 g/mol
RTECS Number
DM1225000
Synonyms
1,2,3-Benzotriazole

Documents

Specifications

PropertyValue
identity (IR)complying
assay (HPLC)Min. 99.0 %
melting point95 - 99 °C
residue on ignitionMax. 0.1 %

Properties

PropertyValue
Boiling Point/RangeNot applicable
ColorColorless to Yellowish
DensityNo data available
FlashpointNot applicable
FormSolid
GradeIndicators
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range95-99 °C
Partition Coefficient1.44
Purity Percentage99.00
Purity Details>=99.00%
Solubility in WaterNo data available
Upper Explosion LimitNo data available
Vapor Pressure0.05 hPa (20 °C)
ViscosityNot applicable
pH-ValueNot applicable
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product