Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials and organic reference materials.
Expert Technical Support
Receive fast technical support from experts who have been developing, producing, and testing standards for decades:
Office: +49(0) 51 37 999 150
Fax: +49(0) 51 37 999 698
Email: TS-standards@honeywell.com
Brand Fluka | UNSPSC Code 41116107 | CAS Numbers (All) | EC Number | MDL Number |
Molar Mass 58.08 g/mol | Synonyms 1H-Benzotriazol |
Property | Value |
---|---|
Grade | Analytical Standard |
identiy (GC-MS) | complying |
concentration | 9 - 11 µg/ml |
purity (GC) | Min. 97 % |
isotope enrichment | Min. 95 % |
Property | Value |
---|---|
Boiling Point/Range | 55-57 °C (1.013 hPa. Data refer to the solvent) |
Color | Colorless |
Density | 0.79 g/cm3 (20 °C) |
Flashpoint | -17 °C |
Form | Liquid |
Grade | Parabenes |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 2.2 %(V) (Data refer to the solvent) |
Melting Point/Range | -95 °C (Data refer to the solvent) |
Partition Coefficient | -0.24 |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 14.3 %(V) (Data refer to the solvent) |
Vapor Pressure | 580 hPa (50 °C) |
pH-Value | Not applicable |
Storage Temperature | 2-8 °C |
Property | Value |
---|---|
GHS Classification |
|
Precautionary Statements | Keep away from heat, hot surfaces, sparks, open flames and other ignition sources. No smoking.;Do not breathe dust/fumes/gas/mist/vapours/spray.;Wear protective gloves/protective clothing/eye protection/face protection. |
Hazard Class | 3 |
Package Group | II |
UN ID | UN1090 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout