2,2,4-Trimethyl-1,3-pentanediol monoisobutyrate | 538221 | Honeywell Research Chemicals
538221
Honeywell

2,2,4-Trimethyl-1,3-pentanediol monoisobutyrate

SKU
538221
Mixture of isomers, 99%
Synonym(s)
Texanol Ester Alcohol
Only %1 left
  • We are your supplier of high-quality lab reagents and chemicals for analytical and chemistry laboratories:
    Solvents – ACS specific use (HPLC), ACS general use, solvents for histology, and reagent grade for chemical synthesis and other industrial applications.
    Inorganics – Chemical synthesis and inorganic chemistry including essential acids and bases, salts, metals and elements, and reagents for chemical reactions.
Brand
Honeywell
CAS Numbers (All) EC Number Linear Formula
C12H24O3
Molar Mass
216.32 g/mol
RTECS Number
UF6000000
Synonyms
Texanol Ester Alcohol

Documents

Specifications

PropertyValue
Identity (IR)complying
AssayMin. 98.5 %
Density (D 20/4)0.945 - 0.955
Refractive index (n 20/D)1.441 - 1.443
Water (Karl Fischer)Max. 0.10 %
Free acid (as CH3COOH)Max. 0.05 %
APHAMax. 10

Properties

PropertyValue
Autoignition Temperature388 °C (980 hPa)
Boiling Point/Range255 °C
ColorColorless
Density0.95 g/cm3 (25 °C)
Flashpoint4.2 %(V)
FormLiquid
GradeReagent Grade
Incompatible MaterialsStrong oxidizing agents
Lower Explosion Limit0.6 %(V)
Melting Point/Range-50 °C
Partition Coefficient3.2 (25 °C)
Purity Percentage99.00
Purity Details99.00%
Solubility in Water0.858 g/l (18 - 22 °C)
Upper Explosion Limit4.2 %(V)
Vapor Pressure1.33 Pa (20 °C)
Viscosity12.9 mPa.s (25 °C)
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product