Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C10H20O4 |
MDL Number | Molar Mass 204.26 g/mol | RTECS Number KJ9275000 | Synonyms DB Acetate; Butyldiglycol acetate; Diethylene glycol monobutyl ether acetate |
Property | Value |
---|---|
Refractive Index | n |
Identity (IR) | complying |
Assay (GC) | Min. 99.25 % |
Density (D 20/4) | 0.975 - 0.981 |
Refractive index (n 20/D) | 1.421 - 1.425 |
Water (Karl Fischer) | Max. 0.10 % |
Free acid (as CH3COOH) | Max. 0.03 % |
APHA | Max. 10 |
Property | Value |
---|---|
Boiling Point/Range | 245 °C |
Color | Colorless to Yellowish |
Density | 0.978 g/cm3 (25 °C) |
Flashpoint | 10.7 %(V) |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Strong oxidizing agents, Strong bases |
Lower Explosion Limit | 0.76 %(V) |
Melting Point/Range | -31.99 °C (1.013 hPa) |
Partition Coefficient | 1.7 (23 °C) |
Purity Details | >=99.20% |
Solubility in Water | 65 g/l soluble (20 °C) |
Upper Explosion Limit | 10.7 %(V) |
Vapor Pressure | 0.005 hPa (20 °C) |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout