Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula HOCH2CH(SH)CH2SH |
MDL Number | Molar Mass 124.23 g/mol | RTECS Number UB2625000 | Synonyms BAL; British anti-Lewisite; DMP; Dimercaprol; Dithioglycerol |
Property | Value |
---|---|
Refractive Index | n |
Assay (GC) | Min. 98.0 Fl.% |
IR spectrum | complying |
Refractive index (n 20/D) | 1.573 - 1.575 |
Refractive Index | n |
Property | Value |
---|---|
Boiling Point/Range | 120 °C (20 hPa) |
Color | Light Yellow |
Density | 1.24 g/cm3 (25 °C) |
Flashpoint | 112 °C |
Form | Liquid |
Grade | Indicators |
Incompatible Materials | Alkali metals, Reducing agents, Oxidizing agents, Bases |
Lower Explosion Limit | No data available |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Purity Percentage | 98.00 |
Purity Details | >=98.00% |
Solubility in Water | 87 g/l (20 °C) |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN2810 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout