Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C12H6Cl2NNaO2 · xH2O |
MDL Number | Molar Mass 290.08 g/mol | RTECS Number 210-640-4 | Synonyms 2,6-Dichloro-N-(4-hydroxyphenyl)-1,4-benzoquinoneimine sodium salt; 2,6-Dichlorobenzenone-indophenol sodium salt; 2,6-Dichlorophenolindophenol sodium salt hydrate; DCIP; DPIP |
Property | Value |
---|---|
assay (HPLC) | Min. 99 % |
measurement uncertainty | effective % |
identity (NMR) | complying |
melting range | 124 - 127 °C |
water (Karl Fischer) | Max. 5 % |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Dark Green |
Concentration | 100.00% |
Density | No data available |
Flashpoint | Not applicable |
Form | Powder |
Grade | Derivatization Reagents |
Incompatible Materials | Strong oxidizing agents |
Melting Point/Range | >300 °C |
Partition Coefficient | No data available |
Purity Percentage | 97.00 |
Purity Details | >=97.00% |
Solubility in Water | Soluble |
Upper Explosion Limit | No data available |
Vapor Density | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout