2,6-Dichlorophenolindophenol sodium salt hydrate | 33125 | Honeywell Research Chemicals
Your company account is blocked and you cannot place orders. If you have questions, please contact your company administrator.
33125
Fluka

2,6-Dichlorophenolindophenol sodium salt hydrate

SKU
33125
Redox indicator
Synonym(s)
2,6-Dichloro-N-(4-hydroxyphenyl)-1,4-benzoquinoneimine sodium salt, 2,6-Dichlorobenzenone-indophenol sodium salt, 2,6-Dichlorophenolindophenol sodium salt hydrate, DCIP, DPIP
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C12H6Cl2NNaO2 · xH2O
MDL Number Molar Mass
290.08 g/mol
Synonyms
2,6-Dichloro-N-(4-hydroxyphenyl)-1,4-benzoquinoneimine sodium salt, 2,6-Dichlorobenzenone-indophenol sodium salt, 2,6-Dichlorophenolindophenol sodium salt hydrate, DCIP, DPIP

Documents

Specifications

PropertyValue
Assay (calculated to the dried substance)Min. 90 %
Loss on drying (120°C)Max. 14 %
Foreign dye stuffscomplying

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorDark Green
DensityNo data available
FlashpointNot applicable
FormPowder
GradeIndicators
Incompatible MaterialsStrong oxidizing agents
Melting Point/Range>300 °C
Partition CoefficientNo data available
Solubility in WaterSoluble
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product