Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | Molar Mass 74.12 g/mol | Synonyms Butan-2-ol; 2-Butyl alcohol; Butanol-2; 1-Methyl propanol; Methyl ethyl carbinol |
Property | Value |
---|---|
assay (GC) | Min. 99 % |
non-volatile matter | Max. 0.005 % |
water (Karl Fischer) | Max. 0.3 % |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 99 °C |
Color | Colorless |
Concentration | 100.00% |
Density | 0.81 g/cm3 (20 °C) |
Flashpoint | 24 °C |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Plastic materials can be attacked, Strong oxidizing agents, Acids, Halogens, Peroxides |
Lower Explosion Limit | 1.7 %(V) |
Melting Point/Range | -89 °C |
Partition Coefficient | 0.61 |
Solubility | Soluble in most organic solvents |
Solubility in Water | 125 g/l (20 °C) |
Upper Explosion Limit | 9.8 %(V) |
Vapor Pressure | 16.5 hPa (20 °C) |
Viscosity | 3.5 - 4.2 mPa.s (20 °C) |
pH-Value | Neutral |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | III |
UN ID | UN1120 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout