Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | MDL Number | Molar Mass 72.11 g/mol | RTECS Number EL6475000 |
Synonyms Ethyl methyl ketone; MEK; Methyl acetone; Methyl ethyl ketone |
Property | Value |
---|---|
assay (GC) | Min. 99 % |
non-volatile matter | Max. 0.002 % |
water (Karl Fischer) | Max. 0.1 % |
acidity or alkalinity | Max. 0.001 meq/g |
APHA | Max. 20 |
Property | Value |
---|---|
Boiling Point/Range | 79 - 81 °C |
Color | Colorless |
Density | 0.805 g/cm3 (20 °C) |
Flashpoint | -4 °C |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Oxidizing agents |
Lower Explosion Limit | 1.8 %(V) |
Melting Point/Range | -87 °C |
Partition Coefficient | 0.26 |
Solubility in Water | (20 °C) |
Upper Explosion Limit | 11.5 %(V) |
Vapor Density | 0.805 g/cm3 (20 °C) |
Vapor Pressure | 101 hPa (20 °C) |
Viscosity | 0.423 mPa.s (15 °C) |
pH-Value | No data available |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1193 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout