R1052
Fluka

2-(Diethyl-d10-amino)-6-methyl-4-pyrimidinol

SKU
R1052
Analytical standard, reference material
Synonym(s)
2-(Diethyl-d10-amino)-6-hydroxy-4-methylpyrimidine; 2-(Diethyl-d10-amino)-6-methyl-1H-pyrimidin-4-one; DEAMPY-d10
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) Molar Mass
191.30 g/mol
Synonyms
2-(Diethyl-d10-amino)-6-hydroxy-4-methylpyrimidine; 2-(Diethyl-d10-amino)-6-methyl-1H-pyrimidin-4-one; DEAMPY-d10

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 99 %
measurement uncertaintyeffective %
assay DMin. 99 %
melting range131 - 137 °C

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorWhite
DensityNo data available
FlashpointNot applicable
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range131-137 °C
Partition CoefficientNo data available
Solubility in WaterPractically insoluble
Upper Explosion LimitNo data available
pH-ValueNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product