R1372
Fluka

2-(Diethylamino)-6-methyl-4-pyrimidinol

SKU
R1372
Analytical standard, reference material
Synonym(s)
2-(Diethylamino)-4-hydroxy-6-methylpyrimidine; 2-(Diethylamino)-6-methyl-1H-pyrimidin-4-one; 2-(Diethylamino)-6-methyl-4(3H)-pyrimidinone
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
181.23 g/mol
Synonyms
2-(Diethylamino)-4-hydroxy-6-methylpyrimidine; 2-(Diethylamino)-6-methyl-1H-pyrimidin-4-one; 2-(Diethylamino)-6-methyl-4(3H)-pyrimidinone

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 99 %
measurement uncertaintyeffective %
melting range130 - 135 °C

Properties

PropertyValue
Autoignition TemperatureDoes not ignite
Boiling Point/RangeNo data available
ColorWhite
DensityNo data available
FlashpointNot applicable
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents, Strong acids
Lower Explosion LimitNot applicable
Melting Point/Range131-133 °C
Partition Coefficient0.57-1.39
Solubility in WaterNo data available
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product