128082
Honeywell

2-Ethoxyethanol

SKU
128082
Reagent Grade, >=99%
Synonym(s)
Cellosolve®; Ethyl glycol; Ethylene glycol monoethyl ether
Only %1 left
  • ≥95% for general laboratory use.
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C2H5OCH2CH2OH
MDL Number Molar Mass
90.12 g/mol
Synonyms
Cellosolve®; Ethyl glycol; Ethylene glycol monoethyl ether

Documents

Specifications

PropertyValue
identity (IR)complying
assay (GC)Min. 98.5 %
water (Karl Fischer)Max. 0.10 %
aPHAMax. 10
autoignition Temperature460 °F
refractive Indexn20/D 1.407(lit.)
vapor Pressure3.8 mmHg ( 20 °C)

Properties

PropertyValue
Boiling Point/Range136 °C (1.013 hPa)
ColorColorless
Concentration>=99.00%
Density0.93 g/cm3 (20 °C)
Flashpoint40 °C (1.013 hPa)
For Use With (Equipment)Industrial use
FormLiquid
GradeReagent Grade
Incompatible MaterialsOxidizing agents, Copper
Lower Explosion Limit1.8 %(V)
Melting Point/Range-70 °C
Partition Coefficient0.32
Purity Percentage99.00
Purity Details>=99.00%
Solubility in WaterCompletely miscible
Upper Explosion Limit15.7 %(V)
Vapor Density3.11
Vapor Pressure7.51 hPa (25 °C)
Viscosity1.84 mPa.s (25 °C)
pH-ValueNeutral
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupIII
UN IDUN1171
Add more compare product