Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C2H5OCH2CH2OH |
MDL Number | Molar Mass 90.12 g/mol | Synonyms Cellosolve®; Ethyl glycol; Ethylene glycol monoethyl ether |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (GC) | Min. 99.0 % |
Non-volatile matter | Max. 0.001 % |
Water (Karl Fischer) | Max. 0.08 % |
Absorbance at 305 nm | Max. 0.01 |
Absorbance at 250 nm | Max. 0.20 |
Absorbance at 225 nm | Max. 0.50 |
Absorbance at 215 nm | Max. 1.0 |
Vapor Pressure | 3.8 mmHg ( 20 °C) |
Refractive Index | n |
Property | Value |
---|---|
Boiling Point/Range | 136 °C (1.013 hPa) |
Color | Colorless |
Density | 0.93 g/cm3 (20 °C) |
Flashpoint | 40 °C (1.013 hPa) |
Form | Liquid |
Grade | Spectrophotometric Grade |
Incompatible Materials | Oxidizing agents, Copper |
Lower Explosion Limit | 1.8 %(V) |
Melting Point/Range | -70 °C |
Partition Coefficient | 0.32 |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 15.7 %(V) |
Vapor Density | 3.11 |
Vapor Pressure | 7.51 hPa (25 °C) |
Viscosity | 1.84 mPa.s (25 °C) |
pH-Value | Neutral |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | III |
UN ID | UN1171 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout