R1030
Fluka

2-Hydroxyibuprofen

SKU
R1030
Analytical standard, reference material
Synonym(s)
2-[4-(2-Hydroxy-2-methylpropyl)phenyl]propionic acid
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
222.28 g/mol
Synonyms
2-[4-(2-Hydroxy-2-methylpropyl)phenyl]propionic acid

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range122 - 126 °C

Properties

PropertyValue
Autoignition TemperatureNo data available
Boiling Point/RangeNo data available
ColorWhite
FlashpointNo data available
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range123-124 °C
Partition Coefficient3.118
Solubility in Water0.3 g/l
Upper Explosion LimitNo data available
Vapor PressureNot applicable
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Precautionary StatementsWear protective gloves/protective clothing/eye protection/face protection.
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product