Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3OCH2CH2OH |
MDL Number | Molar Mass 76.09 g/mol | RTECS Number KL5775000 | Synonyms Ethylene glycol monomethyl ether; Methyl glycol |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (GC) | Min. 99.0 % |
Refractive index (n 20/D) | 1.400 - 1.404 |
Assay BHT (GC) | 25 - 100 ppm |
APHA | Max. 50 |
Contains | 50 ppm BHT as stabilizer |
Autoignition Temperature | 548 °F |
Property | Value |
---|---|
Boiling Point/Range | 124 °C (1.013 hPa) |
Color | Colorless |
Density | 0.97 g/cm3 (20 °C) |
Flashpoint | 38 °C |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Explosive reactions with oxidising agents such as potassium chlorate and/or peroxides, Reactions with light metals, Corrodes alumini |
Lower Explosion Limit | 2.5 %(V) |
Melting Point/Range | -85 °C |
Partition Coefficient | -0.85 |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility | Soluble in most organic solvents |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 20 %(V) |
Vapor Pressure | 12 hPa (20 °C) |
Viscosity | 1.7 mPa.s (20 °C) |
pH-Value | 4-7 at 200 g/l (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | III |
UN ID | UN1188 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout