Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3OCH2CH2OH |
MDL Number | Molar Mass 76.09 g/mol | Synonyms Ethylene glycol monomethyl ether; Methyl glycol |
Property | Value |
---|---|
Vapor Density | 2.62 (vs air) |
Identity (IR) | complying |
Assay (GC) | Min. 99.90 % |
Non-volatile matter | Max. 0.0005 % |
Water (Karl Fischer) | Max. 0.1 % |
Absorbance at 400 nm | Max. 0.01 |
Absorbance at 300 nm | Max. 0.01 |
Absorbance at 260 nm | Max. 0.05 |
Absorbance at 240 nm | Max. 0.20 |
Absorbance at 213 nm | Max. 1.0 |
Explosion Limit | 24.5 % |
Refractive Index | n |
Property | Value |
---|---|
Boiling Point/Range | 124 °C (1.013 hPa) |
Certification | For HPLC |
Color | Colorless |
Density | 0.97 g/cm3 (20 °C) |
Flashpoint | 38 °C |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | May form explosive peroxides, Corrodes aluminium, Light metals, Oxidizing agents, Alcohols, Air |
Lower Explosion Limit | 2.5 %(V) |
Melting Point/Range | -85 °C |
Partition Coefficient | -0.85 |
Purity Percentage | 99.90 |
Purity Details | >=99.90% |
Solubility | Soluble in most organic solvents |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 20 %(V) |
Vapor Pressure | 12 hPa (20 °C) |
Viscosity | 1.7 mPa.s (20 °C) |
pH-Value | 4-7 at 200 g/l (20 °C) |
Product Line | CHROMASOLV™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | III |
UN ID | UN1188 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout