R1598
Fluka

2-Methoxyethanol

SKU
R1598
Analytical standard, reference material
Synonym(s)
Ethylene glycol monomethyl ether; Methyl glycol
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3OCH2CH2OH
MDL Number Molar Mass
76.09 g/mol
RTECS Number
KL5775000
Synonyms
Ethylene glycol monomethyl ether; Methyl glycol

Documents

Specifications

PropertyValue
identity (IR)complying
assay (GC)Min. 99 %
measurement uncertaintyeffective %
refractive index (n 20/D)1.400 - 1.405
water (Karl Fischer)Max. 0.1 %

Properties

PropertyValue
Boiling Point/Range124 °C (1.013 hPa)
ColorColorless
Density0.97 g/cm3 (20 °C)
Flashpoint38 °C
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsAir, Alcohols, Oxidizing agents, Light metals, Corrodes aluminium, May form explosive peroxides
Lower Explosion Limit2.5 %(V)
Melting Point/Range-85 °C
Partition Coefficient-0.85
SolubilitySoluble in most organic solvents
Solubility in WaterCompletely miscible
Upper Explosion Limit20 %(V)
Vapor Pressure12 hPa (20 °C)
Viscosity1.7 mPa.s (20 °C)
pH-Value4-7 at 200 g/l (20 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupIII
UN IDUN1188
Add more compare product