Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3CH2CH(CH3)2 |
MDL Number | Molar Mass 72.15 g/mol | Synonyms Isopentane |
Property | Value |
---|---|
identity (IR) | complying |
assay (GC) | Min. 99.50 % |
non-volatile matter | Max. 0.0003 % |
water (Karl Fischer) | Max. 0.02 % |
absorbance at 400 nm | Max. 0.01 |
absorbance at 240 nm | Max. 0.01 |
absorbance at 220 nm | Max. 0.07 |
absorbance at 210 nm | Max. 0.30 |
absorbance at 192 nm | Max. 1.0 |
vapor Density | 2.6 (vs air) |
autoignition Temperature | 788 °F |
Property | Value |
---|---|
Boiling Point/Range | 28 °C (1.013 hPa) |
Certification | For HPLC |
Color | Colorless |
Density | 0.62 g/cm3 (20 °C) |
Flashpoint | <-35 °C |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Plastic materials can be attacked, Oxidizing agents |
Lower Explosion Limit | 1.4 %(V) |
Melting Point/Range | -160 °C |
Partition Coefficient | 3.4 |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility | Soluble in most organic solvents |
Solubility in Water | Insoluble |
Upper Explosion Limit | 7.6 %(V) |
Vapor Pressure | 766 hPa (20 °C) |
Viscosity | 0.22 mPa.s (20 °C) |
pH-Value | No data available |
Product Line | CHROMASOLV™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | I |
UN ID | UN1265 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout