Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula O2NC6H4NH2 |
MDL Number | Molar Mass 138.12 g/mol | RTECS Number BY6650000 |
Property | Value |
---|---|
Identity (NMR) | complying |
Assay (HPLC) | Min. 99.0 % |
Melting point | 70 - 72 °C |
Solution 10 g to 100 mL MeOH | complying |
Property | Value |
---|---|
Boiling Point/Range | 284 °C |
Color | Orange |
Density | No data available |
Flashpoint | 167 °C |
Form | Crystalline |
Grade | Indicators |
Incompatible Materials | Reactivity with Magnesium (Mg), Reactions with organic substances, Magnesium, Alkali metals, Acids, Water, Strong oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | 70-73 °C |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | Slightly soluble |
Upper Explosion Limit | No data available |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | II |
UN ID | UN1661 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout