Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula O2NC6H4OH |
MDL Number | Molar Mass 139.11 g/mol | RTECS Number SM2100000 |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (HPLC) | Min. 99.0 % |
Sulfated ash | Max. 0.01 % |
Property | Value |
---|---|
Boiling Point/Range | 214.0 °C (1.013 hPa) |
Color | Yellowish |
Density | 1.495 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Powder |
Grade | Indicators |
Incompatible Materials | No information available. |
Lower Explosion Limit | No data available |
Melting Point/Range | 44.0 °C (1.013 hPa) |
Partition Coefficient | 1.77 |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | Practically insoluble |
Upper Explosion Limit | No data available |
Vapor Pressure | 1 hPa (50 °C) |
Viscosity | No data available |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN1663 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout