Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3COCH2CH2CH3 |
MDL Number | Molar Mass 86.13 g/mol | Synonyms Methyl propyl ketone |
Property | Value |
---|---|
Explosion Limit | 8.2 % |
Identity (IR) | complying |
Assay (GC) | Min. 99.45 % |
Non-volatile matter | Max. 0.0003 % |
Water (Karl Fischer) | Max. 0.05 % |
Absorbance at 400 nm | Max. 0.005 |
Absorbance at 370 nm | Max. 0.005 |
Absorbance at 350 nm | Max. 0.01 |
Absorbance at 340 nm | Max. 0.10 |
Absorbance at 330 nm | Max. 1.0 |
Property | Value |
---|---|
Boiling Point/Range | 101-105 °C (1.013 hPa) |
Certification | For HPLC |
Color | Colorless |
Density | 0.806 g/cm3 |
Flashpoint | 8.2 %(V) |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Plastic materials can be attacked, Aldehydes, Oxidizing agents, Nitric acid |
Lower Explosion Limit | 1.5 %(V) |
Melting Point/Range | -78 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.50 |
Purity Details | 99.50% |
Solubility in Water | No data available |
Upper Explosion Limit | 8.2 %(V) |
Vapor Pressure | 36 hPa (20 °C) |
Viscosity | No data available |
pH-Value | No data available |
Product Line | CHROMASOLV™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1224 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout