Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3COCH2CH2CH3 |
MDL Number | Molar Mass 86.13 g/mol | RTECS Number SA7875000 | Synonyms Methyl propyl ketone |
Property | Value |
---|---|
Vapor Pressure | 27 mmHg ( 20 °C) |
Identity (IR) | complying |
Assay (GC) | Min. 99.50 % |
Density (D 20/4) | 0.806 - 0.809 |
Water (Karl Fischer) | Max. 0.10 % |
Free acid (as CH3COOH) | Max. 0.020 % |
Methyl isobutyl ketone (GC) | Max. 0.10 % |
2-Pentanol (GC) | Max. 0.10 % |
Other ketones | Max. 0.10 % |
APHA | Max. 15 |
Property | Value |
---|---|
Boiling Point/Range | 101-105 °C (1.013 hPa) |
Color | Colorless |
Density | 0.806 g/cm3 |
Flashpoint | 8.2 %(V) |
Form | Liquid |
Incompatible Materials | Nitric acid, Oxidizing agents, Aldehydes, Plastic materials can be attacked |
Lower Explosion Limit | 1.5 %(V) |
Melting Point/Range | -78 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility in Water | No data available |
Upper Explosion Limit | 8.2 %(V) |
Vapor Pressure | 36 hPa (20 °C) |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1224 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout