04516
Riedel-de Haën

2-Propanol

SKU
04516
TraceSELECT™, for metal speciation analysis, ≥99.9% (GC)
Synonym(s)
sec-Propyl alcohol; IPA; Isopropanol; Isopropyl alcohol
Only %1 left
  • High purity solvents for speciation analysis by LC-ICP-MS

  • Rigorous purification procedures followed by UV spectroscopy, IC, and ICP-MS testing to assure high chemical purity and high UV transmittance

  • The blank values for metal traces in these solvents are in the ppb range or lower.

Brand
Riedel-de Haën
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
(CH3)2CHOH
MDL Number Molar Mass
60.11 g/mol
RTECS Number
635639
Synonyms
sec-Propyl alcohol; IPA; Isopropanol; Isopropyl alcohol

Documents

Specifications

PropertyValue
assay (GC)Min. 99.9 %
water (Karl Fischer)Max. 0.05 %
silver (Ag)Max. 0.5 ppb
aluminium (Al)Max. 5 ppb
arsenic (As)Max. 1 ppb
gold (Au)Max. 0.5 ppb
barium (Ba)Max. 0.5 ppb
beryllium (Be)Max. 0.5 ppb
bismuth (Bi)Max. 0.5 ppb
calcium (Ca)Max. 30 ppb
cadmium (Cd)Max. 0.5 ppb
cerium (Ce)Max. 0.5 ppb
cobalt (Co)Max. 0.5 ppb
chromium (Cr)Max. 1 ppb
cesium (Cs)Max. 0.5 ppb
copper (Cu)Max. 1 ppb
iron (Fe)Max. 5 ppb
gallium (Ga)Max. 0.5 ppb
mercury (Hg)Max. 1 ppb
indium (In)Max. 0.5 ppb
iridium (Ir)Max. 0.5 ppb
potassium (K)Max. 10 ppb
lithium (Li)Max. 0.5 ppb
magnesium (Mg)Max. 10 ppb
manganese (Mn)Max. 5 ppb
molybdenum (Mo)Max. 0.5 ppb
sodium (Na)Max. 250 ppb
nickel (Ni)Max. 5 ppb
lead (Pb)Max. 0.5 ppb
palladium (Pd)Max. 1 ppb
platinum (Pt)Max. 0.5 ppb
rubidium (Rb)Max. 0.5 ppb
rhodium (Rh)Max. 0.5 ppb
ruthenium (Ru)Max. 0.5 ppb
antimony (Sb)Max. 0.5 ppb
selenium (Se)Max. 1 ppb
tin (Sn)Max. 0.5 ppb
strontium (Sr)Max. 0.5 ppb
titanium (Ti)Max. 5 ppb
thallium (Tl)Max. 0.5 ppb
uran (U)Max. 0.5 ppb
vanadium (V)Max. 0.5 ppb
zinc (Zn)Max. 5 ppb
zirconium (Zr)Max. 0.5 ppb
bromide (Br)Max. 10 ppb
chloride (Cl)Max. 25 ppb
fluoride (F)Max. 10 ppb
iodide (I)Max. 10 ppb
nitrite (NO2)Max. 10 ppb
nitrate (NO3)Max. 25 ppb
phosphate (PO4)Max. 50 ppb
sulfate (SO4)Max. 50 ppb
peroxides (as H2O2)Max. 5 ppm
propionaldehyde (GC)Max. 20 ppm
ketones (as CH3COCH3)Max. 20 ppm
transmittance from 260 nmMin. 98 %
transmittance at 230 nmMin. 75 %
transmittance at 220 nmMin. 50 %
autoignition Temperature750 °F

Properties

PropertyValue
Boiling Point/Range77-83 °C (1.013 hPa)
ColorColorless
Density0.784-0.786 g/cm3 (20 °C)
Flashpoint12 °C
FormLiquid
GradeTrace Analysis
Incompatible MaterialsStrong oxidizing agents
Lower Explosion Limit2 %(V)
Melting Point/Range-90 °C
Partition Coefficient0.05 (25 °C)
Purity Percentage99.90
Purity Details>=99.90%
SolubilitySoluble in most organic solvents
Solubility in WaterCompletely miscible
Upper Explosion Limit12 %(V)
Vapor Pressure42 hPa (20 °C)
Viscosity2.5 mPa.s (20 °C)
pH-ValueNeutral
Product LineTraceSELECT™
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1219
Add more compare product