109827
Honeywell

2-Propanol

SKU
109827
Laboratory Reagent, ≥99.5%
Synonym(s)
sec-Propyl alcohol; IPA; Isopropanol; Isopropyl alcohol
Only %1 left
  • ≥95% for general laboratory use.
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
(CH3)2CHOH
MDL Number Molar Mass
60.11 g/mol
RTECS Number
NT8050000
Synonyms
sec-Propyl alcohol; IPA; Isopropanol; Isopropyl alcohol

Documents

Specifications

PropertyValue
iR spectrumcomplying
assay (GC)Min. 99.5 %
non-volatile matterMax. 0.003 %
water (Karl Fischer)Max. 0.2 %
autoignition Temperature750 °F
vapor Density2.1 (vs air)
vapor Pressure33 mmHg ( 20 °C)

Properties

PropertyValue
Boiling Point/Range77-83 °C (1.013 hPa)
ColorColorless
Density0.784-0.786 g/cm3 (20 °C)
Flashpoint12 °C
FormLiquid
GradeReagent Grade
Incompatible MaterialsStrong oxidizing agents
Lower Explosion Limit2 %(V)
Melting Point/Range-90 °C
Partition Coefficient0.05 (25 °C)
Purity Percentage99.50
Purity Details>=99.50%
SolubilitySoluble in most organic solvents
Solubility in WaterCompletely miscible
Upper Explosion Limit12 %(V)
Vapor Pressure42 hPa (20 °C)
Viscosity2.5 mPa.s (20 °C)
pH-ValueNeutral
Product LineLaboratory Reagent
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1219
Add more compare product