Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
ACS GENERAL USE SOLVENTS
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula (CH3)2CHOH |
MDL Number | Molar Mass 60.11 g/mol | RTECS Number NT8050000 | Synonyms sec-Propyl alcohol; IPA; Isopropanol; Isopropyl alcohol |
Property | Value |
---|---|
Vapor Pressure | 44 mmHg ( 25 °C) |
Identity (IR) | complying |
Assay (GC) | Min. 99.50 % |
Solubility in water | complying |
Non-volatile matter | Max. 0.001 % |
Water (Karl Fischer) | Max. 0.2 % |
Free acid, free alkali | Max. 0.0001 meq/g |
Acetone (GC) | Max. 0.002 % |
Carbonyl compounds (as propionaldehyde) | Max. 0.002 % |
APHA | Max. 10 |
Refractive Index | n |
Vapor Pressure | 33 mmHg ( 20 °C) |
Property | Value |
---|---|
Boiling Point/Range | 77-83 °C (1.013 hPa) |
Certification | ACS Reagent |
Color | Colorless |
Density | 0.784-0.786 g/cm3 (20 °C) |
Flashpoint | 12 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 2 %(V) |
Melting Point/Range | -90 °C |
Partition Coefficient | 0.05 (25 °C) |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility | Soluble in most organic solvents |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 12 %(V) |
Vapor Pressure | 42 hPa (20 °C) |
Viscosity | 2.5 mPa.s (20 °C) |
pH-Value | Neutral |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1219 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout