I5047
Honeywell

2-Propanol

SKU
I5047
for HPLC, 99.9%
Synonym(s)
Propyl alcohol; IPA; Isopropanol; Isopropyl alcohol
Only %1 left
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C3H8O
MDL Number Molar Mass
60.11 g/mol
Synonyms
Propyl alcohol; IPA; Isopropanol; Isopropyl alcohol

Documents

Specifications

PropertyValue
assay (GC)min. 99.9%
non-volatile mattermax. 0.0003%
water (Karl Fischer)max 0.05%
free acid (as C2H5COOH) )max 0.001%
absorbance at 400 nmmax. 0.01
absorbance at 260 nmmax. 0.01
absorbance at 230 nmmax. 0.1
absorbance 220 nmmax. 0.2
absorbance at 210 nmmax. 0.7
absorbance at 205 nmmax. 1.0
iR Spectrumcomplying
aPHAmax. 10

Properties

PropertyValue
Boiling Point/Range77-83 °C (1.013 hPa)
CertificationFor HPLC
ColorColorless
Density0.784-0.786 g/cm3 (20 °C)
Flashpoint12 °C
FormLiquid
GradeHPLC Grade
Incompatible MaterialsStrong oxidizing agents
Lower Explosion Limit2 %(V)
Melting Point/Range-90 °C
Partition Coefficient0.05 (25 °C)
Purity Percentage99.90
Purity Details99.90%
SolubilitySoluble in most organic solvents
Solubility in WaterCompletely miscible
Upper Explosion Limit12 %(V)
Vapor Pressure42 hPa (20 °C)
Viscosity2.5 mPa.s (20 °C)
pH-ValueNeutral
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1219
Add more compare product