Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C9H8N2 |
MDL Number | Molar Mass 144.17 g/mol | RTECS Number VA9622000 | Synonyms 3-AQ; 3-Quinolinamine |
Property | Value |
---|---|
Identity (NMR) | complying |
Assay (GC) | Min. 99.0 % |
Melting point | 92 - 95 °C |
Solubility in methanol | complying |
Barium (Ba) | Max. 5 ppm |
Calcium (Ca) | Max. 5 ppm |
Potassium (K) | Max. 50 ppm |
Lithium (Li) | Max. 5 ppm |
Sodium (Na) | Max. 50 ppm |
Strontium (Sr) | Max. 5 ppm |
Molar absorbancy index | Min. 3000 |
Absorption maximum | 347.5 - 351.5 nm |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Light Red |
Density | No data available |
Flashpoint | No data available |
Form | Crystalline |
Grade | UV-Spectroscopy Grade |
Incompatible Materials | Strong oxidizing agents, Strong acids |
Lower Explosion Limit | No data available |
Melting Point/Range | 92-95 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | No data available |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout