R1054
Fluka

(±)-3-Chloro-1,2-propane-1,1,2,3,3-d5-diol

SKU
R1054
Analytical standard, reference material
Synonym(s)
3-MCPD-d5
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
115.57 g/mol
Synonyms
3-MCPD-d5

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (GCMS)Min. 98 %
measurement uncertaintyeffective %
assay DMin. 98 %

Properties

PropertyValue
Boiling Point/Range160 °C (0.26 hPa. 3-Chloropropane-1.2-diol)
ColorColorless
CorrosivityCorrosive to metals
DensityNo data available
Flashpoint113 °C.3-Chloropropane-1.2-diol
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range-52 to -42 °C (3-Chloropropane-1.2-diol)
Solubility in WaterSoluble
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN2689
Add more compare product