R1287
Fluka

(±)-3-Chloro-1,2-propanediol

SKU
R1287
Analytical standard, reference material
Synonym(s)
α-Chlorohydrin; α-Glycerol chlorohydrin; α-Monochlorohydrin; 3-MCPD
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
110.51 g/mol
Synonyms
α-Chlorohydrin; α-Glycerol chlorohydrin; α-Monochlorohydrin; 3-MCPD

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (GC)Min. 98 %
measurement uncertaintyeffective %
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Autoignition Temperature365 °C (987 hPa)
Boiling Point/Range216-219 °C
ColorLight Yellow
Density1.32 g/cm3
Flashpoint113 °C
FormViscous Liquid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range-52 to -40 °C
Partition Coefficient-0.53
Solubility in WaterCompletely miscible
Upper Explosion LimitNo data available
Vapor Pressure0.05 hPa (25 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN2689
Add more compare product