R1013
Fluka

3-Hydroxyibuprofen

SKU
R1013
Analytical standard, reference material
Synonym(s)
2-[4-(3-Hydroxy-2-methylpropyl)phenyl]propionic acid
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
222.28 g/mol
Synonyms
2-[4-(3-Hydroxy-2-methylpropyl)phenyl]propionic acid

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range96 - 100 °C

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
DensityNo data available
FlashpointNot applicable
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range99 °C
Partition Coefficient2.26
Solubility in Water0.321 g/l (20 °C)
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Precautionary StatementsWear protective gloves/protective clothing/eye protection/face protection.
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product