Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula (CH3)2CHCH2CH2OH |
MDL Number | Molar Mass 88.15 g/mol | RTECS Number EL5425000 | Synonyms Isoamyl alcohol; Isopentyl alcohol |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (GC) | Min. 97.5 % |
APHA | Max. 20 |
Vapor Pressure | 2 mmHg ( 20 °C) |
Autoignition Temperature | 644 °F |
Explosion Limit | 1.2-9 %, 100 °F |
Vapor Density | 3 (vs air) |
Refractive Index | n |
Property | Value |
---|---|
Autoignition Temperature | 335 °C (1.013-1.017 hPa) |
Boiling Point/Range | 131-132 °C |
Color | Colorless |
Density | 0.81 g/cm3 (20 °C) |
Flashpoint | 43 °C |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Strong oxidizing agents, Acid chlorides, Acid anhydrides, Reducing agents |
Lower Explosion Limit | 1.2 %(V) |
Melting Point/Range | -117 °C |
Partition Coefficient | 1.35 |
Purity Percentage | 98.00 |
Purity Details | 98.00% |
Solubility in Water | Slightly soluble |
Upper Explosion Limit | 9 %(V) |
Vapor Pressure | 3 hPa (20 °C) |
Viscosity | 4.3 mPa.s (20 °C) |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | III |
UN ID | UN1105 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout