Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula (CH3)2CHCOCH3 |
MDL Number | Molar Mass 86.13 g/mol | RTECS Number EL9100000 | Synonyms MIPK; Isopropyl methyl ketone; Methyl isopropyl ketone |
Property | Value |
---|---|
Refractive Index | n |
Identity (NMR) | complying |
Assay (GC) | Min. 98.5 % |
Water (Karl Fischer) | Max. 0.2 % |
Free acid (as CH3COOH) | Max. 0.02 % |
Other ketones | Max. 0.8 % |
APHA | Max. 10 |
Property | Value |
---|---|
Autoignition Temperature | No data available |
Boiling Point/Range | 93 °C (1.013 hPa) |
Color | Colorless |
Corrosivity | No data available |
Density | 0.805 g/cm3 (25 °C) |
Flashpoint | 8.2 %(V) |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Oxidizing agents |
Lower Explosion Limit | 1.2 %(V) |
Melting Point/Range | -92 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | 99.00% |
Solubility | Soluble |
Solubility in Water | 6.0 g/l (20 °C) |
Upper Explosion Limit | 8.2 %(V) |
Vapor Pressure | 55 hPa (20 °C) |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN2397 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout