Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3CH2COCH2CH3 |
MDL Number | Molar Mass 86.13 g/mol | RTECS Number SA8050000 | Synonyms Diethyl ketone |
Property | Value |
---|---|
Assay (GC) | Min. 99.0 % |
Water (Karl Fischer) | Max. 0.2 % |
Identity (NMR) | complying |
Vapor Pressure | 20 mmHg ( 28 °C) |
Autoignition Temperature | 845 °F |
Refractive Index | n |
Property | Value |
---|---|
Boiling Point/Range | 102 °C (1.013 hPa) |
Color | Colorless |
Density | 0.82 g/cm3 (20 °C) |
Flashpoint | 7 °C |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Formation of explosive gas/air mixtures, Strong bases, Strong oxidizing agents |
Lower Explosion Limit | 1.6 %(V) |
Melting Point/Range | -39 °C |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | 46 g/l (25 °C) |
Upper Explosion Limit | 7.7 %(V) |
Vapor Pressure | 34.45 hPa (19.2 °C) |
Viscosity | 0.444 mPa.s (25 °C) |
pH-Value | 6.2 (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1156 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout