Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials and organic reference materials.
Expert Technical Support
Receive fast technical support from experts who have been developing, producing, and testing standards for decades:
Office: +49(0) 51 37 999 150
Fax: +49(0) 51 37 999 698
Email: TS-standards@honeywell.com
Brand Fluka | CAS Numbers (All) | Synonyms Multi component solution |
Property | Value |
---|---|
concentration Acetaldehyde gravimetric | 450 - 550 mg/l |
assay Acetaldehyde(GC) | Min. 98.0 % |
concentration Ethyl butyrate gravimetric | 150 - 250 mg/l |
assay Ethyl butyrate(GC) | Min. 98.0 % |
concentration Allyl alcohol gravimetric | 50 - 150 mg/l |
assay Allyl alcohol(GC) | Min. 98.0 % |
concentration (±)-2-Methyl-1-butanol gravimetric | 750 - 850 mg/l |
assay (±)-2-Methyl-1-butanol(GC) | Min. 98.0 % |
concentration Ethyl hexanoate gravimetric | 50 - 150 mg/l |
assay Ethyl hexanoate(GC) | Min. 98.0 % |
concentration Ethyl heptanoate gravimetric | 50 - 150 mg/l |
assay Ethyl heptanoate(GC) | Min. 98.0 % |
concentration (-)-Ethyl L-lactate gravimetric | 350 - 450 mg/l |
assay (-)-Ethyl L-lactate(GC) | Min. 98.0 % |
concentration Ethyl octanoate gravimetric | 50 - 150 mg/l |
assay Ethyl octanoate(GC) | Min. 98.0 % |
concentration Furfural gravimetric | 50 - 150 mg/l |
assay Furfural(GC) | Min. 98.0 % |
concentration Linalool gravimetric | 50 - 150 mg/l |
assay Linalool(GC) | Min. 98.0 % |
concentration Benzaldehyde gravimetric | 50 - 150 mg/l |
assay Benzaldehyde(GC) | Min. 98.0 % |
concentration Ethyl decanoate gravimetric | 50 - 150 mg/l |
assay Ethyl decanoate(GC) | Min. 98.0 % |
concentration Diethyl succinate gravimetric | 50 - 150 mg/l |
assay Diethyl succinate(GC) | Min. 98.0 % |
concentration Ethyl benzoate gravimetric | 50 - 150 mg/l |
assay Ethyl benzoate(GC) | Min. 98.0 % |
concentration Ethyl laurate gravimetric | 50 - 150 mg/l |
assay Ethyl laurate(GC) | Min. 98.0 % |
concentration Ethyl 2-trans-4-cis-decadienoate gravimetric | 150 - 250 mg/l |
assay Ethyl 2-trans-4-cis-decadienoate(GC) | Min. 95.0 % |
concentration 2-Phenylethanol gravimetric | 150 - 250 mg/l |
assay 2-Phenylethanol(GC) | Min. 98.0 % |
concentration Methyl acetate gravimetric | 250 - 350 mg/l |
assay Methyl acetate(GC) | Min. 98.0 % |
concentration 1,2-Propanediol gravimetric | 50 - 150 mg/l |
assay 1,2-Propanediol(GC) | Min. 98.0 % |
concentration Ethyl acetate gravimetric | 1450 - 1550 mg/l |
assay Ethyl acetate(GC) | Min. 98.0 % |
concentration Methanol gravimetric | 4950 - 5050 mg/l |
assay Methanol(GC) | Min. 98.0 % |
concentration 2-Butanol gravimetric | 450 - 550 mg/l |
assay 2-Butanol(GC) | Min. 98.0 % |
concentration 1-Propanol gravimetric | 1450 - 1550 mg/l |
assay 1-Propanol(GC) | Min. 98.0 % |
concentration Butyl acetate gravimetric | 50 - 150 mg/l |
assay Butyl acetate(GC) | Min. 98.0 % |
concentration (±)-2-Methyl-1-butanol gravimetric | 950 - 1050 mg/l |
assay 2-Methyl-1-propanol(GC) | Min. 98.0 % |
concentration 1-Butanol gravimetric | 150 - 250 mg/l |
assay 1-Butanol(GC) | Min. 98.0 % |
concentration 3-Methyl-1-butanol gravimetric | 450 - 550 mg/l |
assay 3-Methyl-1-butanol(GC) | Min. 98.0 % |
concentration 1-Pentanol gravimetric | 50 - 150 mg/l |
assay 1-Pentanol(GC) | Min. 98.0 % |
concentration 1-Hexanol gravimetric | 150 - 250 mg/l |
assay 1-Hexanol(GC) | Min. 98.0 % |
concentration Benzyl alcohol gravimetric | 50 - 150 mg/l |
assay Benzyl alcohol(GC) | Min. 98.0 % |
Property | Value |
---|---|
Boiling Point/Range | 78 - 79 °C(1,013 hPa) Data refer to the solvent. |
Color | Colorless |
Flashpoint | 13 °C Ethanol |
Form | Liquid |
Grade | Analytical Standard |
Incompatible Materials | Strong oxidizing agents.Potassium superoxide.Bromine Pentafluoride.Acetyl bromide.Acetyl chloride.Platinum.Sodium |
Lower Explosion Limit | 3.4 %(V) Ethanol |
Melting Point/Range | -115 °C Data refer to the solvent. |
Partition Coefficient | -0.32 |
Solubility | Soluble in most organic solvents |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 15 %(V) Ethanol |
Vapor Pressure | 59 hPa Data refer to the solvent. (20 °C) |
pH-Value | No data available |
Storage Temperature | 2-8 °C |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1170 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout