R1605
Fluka

4,4′-DDT

SKU
R1605
Analytical standard, reference material
Synonym(s)
1,1,1-Trichloro-2,2-bis(4-chlorophenyl)ethane
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
(ClC6H4)2CHCCl3
MDL Number Molar Mass
354.49 g/mol
Synonyms
1,1,1-Trichloro-2,2-bis(4-chlorophenyl)ethane

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (GC)Min. 98.0 %
measurement uncertaintyeffective %
melting range105 - 110 °C
water (Karl Fischer)Max. 1.0 %

Properties

PropertyValue
Boiling Point/Range260 °C
ColorColorless
Density1.56 g/cm3 (20 °C)
Flashpoint75 °C
FormSolid
GradeAnalytical Standard
Incompatible MaterialsNone known
Lower Explosion LimitNot applicable
Melting Point/Range107-110 °C
Partition Coefficient6.91
Solubility in WaterInsoluble
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN2811
Add more compare product