Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula O2NC6H4N=NC10H6OH |
MDL Number | Molar Mass 293.28 g/mol | RTECS Number QL4510100 | Synonyms Magneson II |
Property | Value |
---|---|
Ignition Residue | ≤0.5% |
Appearance of the substance | complying |
Identity (IR) | complying |
Residue on ignition | Max. 0.5 % |
UV spectrum | complying |
Property | Value |
---|---|
Autoignition Temperature | No data available |
Boiling Point/Range | No data available |
Color | Red |
Density | No data available |
Flashpoint | Not applicable |
Form | Solid |
Grade | Indicators |
Incompatible Materials | No information available. |
Lower Explosion Limit | No data available |
Melting Point/Range | 275 °C |
Partition Coefficient | No data available |
Solubility in Water | Practically insoluble |
Upper Explosion Limit | No data available |
Vapor Pressure | Not applicable |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout