R1336
Fluka

4′-Hydroxydiclofenac

SKU
R1336
Analytical standard, reference material
Synonym(s)
4′-Hydroxy Diclofenac; [2-(2,6-Dichloro-4-hydroxy-phenylamino)phenyl]acetic acid
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
312.15 g/mol
Synonyms
4′-Hydroxy Diclofenac; [2-(2,6-Dichloro-4-hydroxy-phenylamino)phenyl]acetic acid

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range172 - 189 °C

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorWhite
DensityNo data available
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsOxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range175-176 °C
Partition Coefficient4.028
Solubility in WaterNo data available
Upper Explosion LimitNo data available
pH-ValueNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN2811
Add more compare product